PS2/58
2CDL220001R1058
4016779556552
PS 2/58 Busbar
S200
F200
DDA200
2-pole devices (L1+N)
44729.0
58P
2-phase
29
58
Busbar
Pin
10 mm²
230 / 400 V AC
Maximum 690 V
25 kA
63 A
50 / 60 Hz
DC
III
RAL 7035 - Light Grey
grey
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20230517
False - does not contain substances > 0.1 mass percentage
20240821
4. Large Equipment (Any External Dimension More Than 50 cm)
Business To Business
2
58.0
14.8 mm
29 mm
1020 mm
0.36 kg
carton 10 piece
80 mm
3.81 kg
1 piece
3259607
2102529
EC000215 - Phase busbar
39121117
V11.0 : 27371306
4378 >> Phase busbar
W
IEC/EN 60947-1