PS2/58
PS2/58
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

PS2/58

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Miniature Circuit Breakers MCBs
  5. Miniature Circuit Breakers MCBs Accessories
  6. Busbars and Accessories (IEC Range)
- Show Less..
No label translation
General Information
Extended Product Type:
PS2/58
Product ID:
2CDL220001R1058
EAN:
4016779556552
Catalog Description:
PS 2/58 Busbar
Long Description:
PS 2/58  Busbar
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Suitable For:
S200

F200

DDA200
Suitable for Product Class:
2-pole devices (L1+N)
Pitch:
44729.0
Number of Poles:
58P
Number of Phases:
2-phase
Number of Mountable Devices:
29
Number of Terminals (Nterm):
58
Accessory Type:
Busbar
Connection Type:
Pin
Rated Cross-Section:
10 mm²
Electrical
Rated Operational Voltage:
230 / 400 V AC

Maximum 690 V
Rated Short-time Withstand Current Low Voltage (Icw):
25 kA
Rated Uninterrupted Current (Iu):
63 A
Rated Frequency (f):
50 / 60 Hz

DC
Overvoltage Category:
III
Design
RAL Number:
RAL 7035 - Light Grey
Color:
grey
Material Compliance
RoHS Declaration:
9AKK108468A1264
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
RoHS Date:
20230517
REACH Declaration:
9AKK107492A1906
REACH Information:
False - does not contain substances > 0.1 mass percentage
REACH Date:
20240821
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
4. Large Equipment (Any External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Business
Environmental
Pollution Degree:
2
Environmental Information:
DIN EN 60068
Dimensions
Width in Number of Modular Spacings:
58.0
Product Net Width:
14.8 mm
Product Net Height:
29 mm
Product Net Depth / Length:
1020 mm
Product Net Weight:
0.36 kg
Container Information
Package Level 1 Units:
carton 10 piece
Package Level 1 Width:
80 mm
Package Level 1 Height:
80 mm
Package Level 1 Depth / Length:
1020 mm
Package Level 1 Gross Weight:
3.81 kg
Package Level 1 EAN:
4016779556552
Ordering
Minimum Order Quantity:
1 piece
E-Number (Finland):
3259607
E-Number (Sweden):
2102529
Certificates and Declarations
Declaration of Conformity - CE:
9AKK108469A0841
Declaration of Conformity - UKCA:
9AKK108469A0914
Installation
Instructions and Manuals:
No document needed
Popular Downloads
Data Sheet, Technical Information:
9AKK107991A8329
External Classifications and Standards
ETIM 8:
EC000215 - Phase busbar
ETIM 9:
EC000215 - Phase busbar
UNSPSC:
39121117
eClass:
V11.0 : 27371306
IDEA Granular Category Code (IGCC):
4378 >> Phase busbar
Object Classification Code:
W
Standards:
IEC/EN 60947-1
Accessories
No downloads available
There are no related links available
6.3.0.53655