PS1/57/6
2CDL210005R0657
4016779585309
Busbar PS 1/57/6
S200
F200
DDA200
S2C-H10
S2C-H01
44698.0
57P
1-phase
57
Busbar
Pin
6 mm²
230 / 400 V AC
Maximum 690 V
25 kA
40 A
50 / 60 Hz
DC
III
RAL 7035 - Light Grey
grey
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20251203
False - does not contain substances > 0.1 mass percentage
20251028
4. Large Equipment (Any External Dimension More Than 50 cm)
Business To Business
2
57.0
15 mm
13 mm
1012 mm
0.075 kg
carton 50 piece
80 mm
50 mm
1070 mm
3.89 kg
1 piece
EC000215 - Phase busbar
39121117
V11.0 : 27371306
4378 >> Phase buss bar
W
IEC/EN 60947-1