PS1/60/16
2CDL210001R1660
4016779516655
PS1/60/16 Busbar
S200
F200
DDA200
1-pole devices (e.g. S201-SD201)
Residual Current Circuit Breakers with Overcurrent Protection
44698.0
60P
1-phase
60
Busbar
Pin
16 mm²
690 V AC/DC
Maximum 690 V
25 kA
80 A
50 / 60 Hz
DC
III
RAL 7035 - Light Grey
grey
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20230517
False - does not contain substances > 0.1 mass percentage
20240821
4. Large Equipment (Any External Dimension More Than 50 cm)
Business To Business
2
60.0
20 mm
17 mm
1050 mm
0.41 kg
carton 20 piece
145 mm
140 mm
1100 mm
0.87 kg
1 piece
3259606
1665910
EC000215 - Phase busbar
39121117
V11.0 : 27371306
4378 >> Phase busbar
W
IEC/EN 60947-1