PS1/60
2CDL210001R1060
4016779514668
PS1/60 Busbar
S200
F200
DDA200
1-pole devices (e.g. S201-SD201)
Residual Current Circuit Breakers with Overcurrent Protection
44698.0
60P
1-phase
60
Busbar
Pin
10 mm²
690 V AC/DC
Maximum 690 V
25 kA
63 A
50 / 60 Hz
DC
III
RAL 7035 - Light Grey
grey
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20251203
False - does not contain substances > 0.1 mass percentage
20251029
4. Large Equipment (Any External Dimension More Than 50 cm)
Business To Business
2
60.0
20 mm
17 mm
1050 mm
0.26 kg
carton 20 piece
145 mm
140 mm
1100 mm
0.57 kg
1 piece
3259492
2102522
EC000215 - Phase busbar
39121117
V11.0 : 27371306
4378 >> Phase buss bar
W
IEC/EN 60947-1