SZ-BSK
2CDL200001R0011
4016779420006
SZ-BSK Terminal Cover
S200
F200
DDA200
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20251203
False - does not contain substances > 0.1 mass percentage
20251028
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Business
83 mm
18 mm
12 mm
0.003 kg
carton 10 piece
100 mm
50 mm
85 mm
0.06 kg
1 piece
3259499
1655776
2102706
EC001286 - Auxiliary device for distribution board devices
39122221
V11.0 : 27143502
5219 >> Switch part or accessory