E232E-230N
E232E-230N
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

E232E-230N

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Control and Automation Devices
  5. Staircase Switches
- Show Less..
No label translation
General Information
Extended Product Type:
E232E-230N
Product ID:
2CDE110003R0511
EAN:
4016779654166
Catalog Description:
E232E-230N Staircase time switch
Long Description:
Staircase time switches with off-delay are operated by push-buttons, which are often equipped with a glow lamp. The switch levers are designed for a glow lamp current of up to 150 mA and are therefore excellently suited for installations in multistorey buildings. The E 232-230 staircase lighting timer with off-delay has an electromechanical timer relay with synchronous motor drive, which ensures a high level of operational safety in any installation position. The time range can be set in 15-second increments from one to seven minutes. Can be reswitched after 30s. The multifunctional units of the E 232E-230 Multi 10 and E 232E-8/230 Multi 10 product series have 10 functions that can be set on the front of the unit.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Function:
Electronic switch
Reset Function:
Push Button
Minimum Switching Time:
0.02/0.05 second [unit of time]
Time Range:
Stepless 0.5 ... 20 minute [unit of time]
Ballast Type:
Electronic
Switch Type:
Steadylight
Options Provided:
Without Switch-Off Warning
Cable Cross-Section:
Terminal 4 mm²

Terminal 13 mm²
Connection Mode and Capacity:
3 or 4 conductor operated automatically
Contact Material:
silver-tin-oxide (AgSnO2)
Switch Off Warning Type:
Flickering
Electrical
Rated Voltage (Ur):
240 V AC
Supply Voltage:
0.85 ... 1.1 V
Maximum Control Current DC:
26 mA
Rated Frequency (f):
50 / 60 Hz
Maximum Lamp Load:
LED Power > 2W 180 W

LED Power < 2W 20 W
Load Type:
Universal and LED Retrofit

LEDi/CFLi

Incandescent Lamp

Halogen Lamp, High Voltage

Halogen Lamp, Low Voltage

Fluorescent Lamp
Power Loss:
6 V·A
Rated Switching Capacity:
16 A

230 V AC
Power Watt:
Filament Lamp 2300 W

Fluorescent Lamp Compensated 2300 V·A

Fluorescent Lamp Shunt Capacitive 1300 V·A

Fluorescent Lamp Inductive 2300 V·A

Halogen Lamp 2300 W
Control Supply Voltage:
230 AC V
Design
Enclosure Material:
Heat resistant, self-extinguishing thermoplast
Material Compliance
REACH Declaration:
9AKK107492A1906
REACH Information:
True - contains substances > 0.1 mass percentage
REACH Date:
20250917
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
SCIP:
b4b88b52-18ba-4dfe-ad52-6daf0f5148f6 Germany
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Consumer
Environmental
Ambient Temperature:
–25 ... 50 °C
Dimensions
Product Net Width:
17.5 mm
Product Net Height:
90 mm
Product Net Depth / Length:
58 mm
Product Net Weight:
0.07 kg
Container Information
Package Level 1 Units:
box 10 piece
Package Level 1 Width:
93 mm
Package Level 1 Height:
72 mm
Package Level 1 Depth / Length:
183 mm
Package Level 1 Gross Weight:
1.05 kg
Package Level 1 EAN:
4016779654166
Ordering
Minimum Order Quantity:
1 piece
E-Number (Finland):
3510147
E-Number (Norway):
1424300
Certificates and Declarations
Declaration of Conformity - CE:
2CDK440040D0201
VDE Certificate:
9AKK108466A2521
Installation
Installation Manual:
9AKK108466A2386
Instructions and Manuals:
9AKK108466A2386
Popular Downloads
Data Sheet, Technical Information:
9AKK106930A8017
External Classifications and Standards
ETIM 8:
EC000297 - Staircase lighting timer
ETIM 9:
EC000297 - Staircase lighting timer
UNSPSC:
39122208
eClass:
V11.0 : 27142307
No downloads available
There are no related links available
6.3.0.53655