E232E-230N
2CDE110003R0511
4016779654166
E232E-230N Staircase time switch
Staircase time switches with off-delay are operated by push-buttons, which are often equipped with a glow lamp. The switch levers are designed for a glow lamp current of up to 150 mA and are therefore excellently suited for installations in multistorey buildings. The E 232-230 staircase lighting timer with off-delay has an electromechanical timer relay with synchronous motor drive, which ensures a high level of operational safety in any installation position. The time range can be set in 15-second increments from one to seven minutes. Can be reswitched after 30s. The multifunctional units of the E 232E-230 Multi 10 and E 232E-8/230 Multi 10 product series have 10 functions that can be set on the front of the unit.
Electronic switch
Push Button
0.02/0.05 second [unit of time]
Stepless 0.5 ... 20 minute [unit of time]
Electronic
Steadylight
Without Switch-Off Warning
Terminal 4 mm²
Terminal 13 mm²
3 or 4 conductor operated automatically
silver-tin-oxide (AgSnO2)
Flickering
240 V AC
0.85 ... 1.1 V
26 mA
50 / 60 Hz
LED Power > 2W 180 W
LED Power < 2W 20 W
Universal and LED Retrofit
LEDi/CFLi
Incandescent Lamp
Halogen Lamp, High Voltage
Halogen Lamp, Low Voltage
Fluorescent Lamp
6 V·A
16 A
230 V AC
Filament Lamp 2300 W
Fluorescent Lamp Compensated 2300 V·A
Fluorescent Lamp Shunt Capacitive 1300 V·A
Fluorescent Lamp Inductive 2300 V·A
Halogen Lamp 2300 W
230 AC V
Heat resistant, self-extinguishing thermoplast
True - contains substances > 0.1 mass percentage
20250917
b4b88b52-18ba-4dfe-ad52-6daf0f5148f6 Germany
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Consumer
–25 ... 50 °C
17.5 mm
90 mm
58 mm
0.07 kg
box 10 piece
93 mm
72 mm
183 mm
1.05 kg
1 piece
3510147
1424300
EC000297 - Staircase lighting timer
39122208
V11.0 : 27142307