E232-230
2CDE110000R0501
4016779548243
E232-230 STAIRCASE TIME SWITCH
Staircase time switches with off-delay are operated by push-buttons, which are often equipped with a glow lamp. The switch levers are designed for a glow lamp current of up to 150 mA and are therefore excellently suited for installations in multistorey buildings. The E 232-230 staircase lighting timer with off-delay has an electromechanical timer relay with synchronous motor drive, which ensures a high level of operational safety in any installation position. The time range can be set in 15-second increments from one to seven minutes. Can be reswitched after 30s. The multifunctional units of the E 232E-230 Multi 10 and E 232E-8/230 Multi 10 product series have 10 functions that can be set on the front of the unit.
Mechanical
Push Button
0.01 second [unit of time]
in 15 sec Increments 1 ... 7 minute [unit of time]
3 second [unit of time]
Electronic
Steadylight
Without Switch-Off Warning
Conductor 6 mm²
Terminal 10.7 mm²
3 or 4 conductor operated switches
silver-tin-oxide (AgSnO2)
Flickering
230 V AC
0.9 ... 1.1 V
4.5 mA
50 Hz
LED Power > 2W 300 W
LED Power < 2W 30 W
Universal and LED Retrofit
LEDi/CFLi
Incandescent Lamp
Halogen Lamp, High Voltage
Halogen Lamp, Low Voltage
Fluorescent Lamp
16 A
Filament Lamp 2300 W
Fluorescent Lamp Compensated 2300 V·A
Fluorescent Lamp Shunt Capacitive 1300 V·A
Fluorescent Lamp Inductive 2300 V·A
Halogen Lamp 2300 W
230 AC V
Heat resistant, self-extinguishing thermoplast
Following EU Directive 2011/65/EU
0016
False - does not contain substances > 0.1 mass percentage
20240821
67a16985-e18a-46fe-913c-8f1ee32bcbf3 Germany
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Consumer
–10 ... 50 °C
17.5 mm
88 mm
59 mm
0.07 kg
box 10 piece
93 mm
72 mm
183 mm
0.85 kg
1 piece
2619410
1424316
1330100
EC000297 - Staircase lighting timer
39122208
V11.0 : 27142307
5185 >> Time switch
Q