SD203/32
2CDD283101R0032
4016779904209
SD203/32 Switch Disconnector 3P, 32A
SD203/32 - Switch Disconnector - 3P, 32A
Bulgaria
0 day
No
Product under warranty must be returned
Active
AETAD009EXPU
BRABB008EXPU
CHSEC006EXPU
174 day
CZABB004EXPU
Yes
Design for Closing Resource Loops - Standard EN45555 - 85 %
No non-hazardous waste is sent to a landfill
ON / OFF
10000 AC cycle
20000 cycle
3P
2.8 N·m
Switching of motor loads or other highly inductive loads - frequent actuation (AC-23A)
Toggle
Failsafe Bi-directional Cylinder-lift Terminal
Off
I / O
Insulation Group II, Red, Sealable
Pozidriv 2
Grey
Busbar 10/10 mm²
Flexible with Ferrule 0.75 ... 25 mm²
Flexible 0.75 ... 25 mm²
Rigid 0.75 ... 35 mm²
Stranded 0.75 ... 35 mm²
Screw Terminals
440 V
12 V Minimum
440 V AC
Maximum 462 V AC
Minimum 12 V AC
4 kV
at 2000 m 5 kV
at Sea Level 6.2 kV
AC
32 A
25 kA
50 / 60 Hz
at Rated Operating Conditions per Pole 1 W
0
3
III
Insulation Group I, RAL 7035
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20210528
False - does not contain substances > 0.1 mass percentage
20240821
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Consumer
Operation -25 ... +55 °C
Storage -40 ... +70 °C
IP20
Enclosure with Cover IP40
28 cycles
with 55 °C / 90-96 %
and 25 °C / 95-100 %
20 Cycles with Load 0.8 In: 5g 5 ... 150 ... 5 Hz
25g 2 shocks 13 ms
3.0
52.5 mm
88 mm
69 mm
0.255 kg
carton 1 piece
92 mm
80 mm
58 mm
0.27 kg
36 piece
275 mm
210 mm
395 mm
10.12 kg
4016779905169
1 piece
3601639
1429489
EC001545 - Main switch for distribution board
V11.0 : 27142301
Q
IEC/EN 60947-3
IEC
EN