SD203/25
SD203/25
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

SD203/25

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Command and Signalling Devices
  5. Switch Disconnectors
  1. Parts & Services
  2. Medium Voltage Products and Systems
  3. Service
  4. Spares and Consumables
  5. Parts
  6. All Spare Parts (Relays-SWG-CB)
- Show Less..
No label translation
General Information
Extended Product Type:
SD203/25
Product ID:
2CDD283101R0025
EAN:
4016779904193
Catalog Description:
SD203/25 Switch Disconnector 3P, 25A
Long Description:
SD203/25  - Switch  Disconnector - 3P, 25A
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - AETAD009
Country or Territory of Origin:
Bulgaria
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
AETAD009EXPU
Supplier Information - BRABB008
Country or Territory of Origin:
Bulgaria
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
BRABB008EXPU
Supplier Information - CHSEC006
Country or Territory of Origin:
Bulgaria
Lead Time:
0 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
CHSEC006EXPU
Supplier Information - CZABB004
Lead Time:
28 day
Warranty Return:
Product under warranty must be returned
Stocked At Warehouses:
CZABB004EXPU
Country or Territory of Origin:
Bulgaria
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
ABB EcoSolutions
ABB EcoSolutions:
Yes
EcoSolutions Profile:
9AKK108470A9360
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  85 %
ABB Site Meeting Group Waste To Landfill Target:
No non-hazardous waste is sent to a landfill
Extended Product Lifetime:
Product Durability
End Of Life Disassembling Instructions:
9AKK108469A8855
Environmental Product Declaration - EPD:
9AKK108470A9091
Technical
Contact Position Indication:
ON / OFF
Electrical Endurance:
20000 AC cycle
Mechanical Endurance:
20000 cycle
Number of Poles:
3P
Tightening Torque:
2.8 N·m
Utilization Category:
Switching of motor loads or other highly inductive loads - frequent actuation (AC-23A)
Actuator Type:
Toggle
Screw Terminal Type:
Failsafe Bi-directional Cylinder-lift Terminal
Switch Type:
Off
Actuator Marking:
I  / O
Actuator Material:
Insulation Group II, Red, Sealable
Recommended Screw Driver:
Pozidriv 2
Accessories Available:
Yes
Cover Color:
Grey
Connecting Capacity:
Busbar 10/10 mm²

Flexible with Ferrule 0.75 ... 25 mm²

Flexible 0.75 ... 25 mm²

Rigid 0.75 ... 35 mm²

Stranded 0.75 ... 35 mm²
Terminal Type:
Screw Terminals
Electrical
Rated Voltage (Ur):
440 V

12 V Minimum
Rated Operational Voltage:
440 V AC
Operational Voltage:
Maximum 462 V AC

Minimum 12 V AC
Rated Impulse Withstand Voltage (Uimp):
4 kV

at 2000 m 5 kV

at Sea Level 6.2 kV
Input Voltage Type:
AC
Rated Current (In):
25 A
Rated Conditional Short-Circuit Current (Inc):
25 kA
Rated Frequency (f):
50 / 60 Hz
Power Loss:
at Rated Operating Conditions per Pole 0.6 W
Number of Contacts CO:
0
Number of Contacts NC:
0
Number of Contacts NO:
3
Overvoltage Category:
III
Design
Housing Material:
Insulation Group I, RAL 7035
Material Compliance
RoHS Declaration:
9AKK108472A0372
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
RoHS Date:
20251203
REACH Declaration:
9AKK107492A1906
REACH Information:
False - does not contain substances > 0.1 mass percentage
REACH Date:
20251029
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
Toxic Substances Control Act - TSCA:
9AKK108468A8104
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Consumer
Environmental
Ambient Air Temperature:
Operation -25 ... +55 °C

Storage -40 ... +70 °C
Degree of Protection:
IP20

Enclosure with Cover IP40
Pollution Degree:
3
Environmental Conditions:
28 cycles

with 55 °C / 90-96 %

and 25 °C / 95-100 %
Resistance to Vibrations:
20 Cycles with Load 0.8 In: 5g 5 ... 150 ... 5 Hz
Resistance to Shock acc. to IEC 60068-2-27:
25g 2 shocks 13 ms
Environmental Information:
2CDK400618D0201
Dimensions
Width in Number of Modular Spacings:
3.0
Product Net Width:
52.5 mm
Product Net Height:
88 mm
Product Net Depth / Length:
69 mm
Product Net Weight:
0.255 kg
Built-In Depth (t2):
69 mm
Container Information
Package Level 1 Units:
carton 1 piece
Package Level 1 Width:
92 mm
Package Level 1 Height:
80 mm
Package Level 1 Depth / Length:
58 mm
Package Level 1 Gross Weight:
0.27 kg
Package Level 1 EAN:
4016779904193
Package Level 2 Units:
36 piece
Package Level 2 Width:
275 mm
Package Level 2 Height:
210 mm
Package Level 2 Depth / Length:
395 mm
Package Level 2 Gross Weight:
10.12 kg
Package Level 2 EAN:
4016779905152
Ordering
Minimum Order Quantity:
1 piece
E-Number (Finland):
3601638
E-Number (Norway):
1429488
Certificates and Declarations
Declaration of Conformity - CE:
2CDK440034D2703
Installation
Instructions and Manuals:
2CDS207104P0003
Popular Downloads
Data Sheet, Technical Information:
2CDC441015D0201
External Classifications and Standards
ETIM 8:
EC001545 - Main switch for distribution board
ETIM 9:
EC001545 - Main switch for distribution board
UNSPSC:
39122233
eClass:
V11.0 : 27142301
Object Classification Code:
Q
Standards:
IEC/EN 60947-3
Certification Agency:
IEC

EN
Standardization Body:
EN

IEC
Accessories
No downloads available
There are no related links available
6.3.0.53655