SD202/25
2CDD282101R0025
4016779904131
Switch Disconnector
SD202/25 - Switch Disconnector - 2P, 25A
Bulgaria (BG)
0 day
No
Product under warranty must be returned
Active
AETAD009EXPU
BRABB008EXPU
CHSEC006EXPU
174 day
CZABB004EXPU
440 V
12 V Minimum
440 V AC
125 V DC
Maximum 462 V AC
Maximum 131 V DC
Minimum 12 V AC
4 kV
at 2000 m 5 kV
at Sea Level 6.2 kV
AC/DC
25 A
25 kA
50 / 60 Hz
DC
at Rated Operating Conditions per Pole 1.32 W
ON / OFF
20000 AC cycle
20000 cycle
2P
0
2
III
2.8 N·m
Switching of motor loads or other highly inductive loads - frequent actuation (AC-23A)
Switching of resistive loads, including moderate overloads - frequent actuation (DC-21A)
Toggle
Failsafe Bi-directional Cylinder-lift Terminal
Off
I / O
Insulation Group II, Red, Sealable
Insulation Group I, RAL 7035
any
Pozidriv 2
Yes
Grey
Busbar 10 / 10 mm²
Flexible with Ferrule 0.75 ... 25 mm²
Flexible 0.75 ... 25 mm²
Rigid 0.75 ... 35 mm²
Stranded 0.75 ... 35 mm²
Screw Terminals
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20210528
False - does not contain substances > 0.1 mass percentage
20240821
Operation -25 ... +55 °C
Storage -40 ... +70 °C
IP20
Enclosure with Cover IP40
3
28 cycles
with 55 °C / 90-96 %
and 25 °C / 95-100 %
20 Cycles with Load 0.8 In: 5g 5 ... 150 ... 5 Hz
25g 2 shocks 13 ms
2.0
35 mm
88 mm
69 mm
0.17 kg
carton 5 piece
92 mm
80 mm
183 mm
0.9 kg
4016779904612
60 piece
275 mm
210 mm
395 mm
11.2 kg
4016779905091
1 piece
3601631
1429482
EC001545 - Main switch for distribution board
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Consumer
8536 90 95
V11.0 : 27142301
Q
IEC/EN 60947-3
IEC
EN