SD201/32
2CDD281101R0032
4016779904087
SD201/32 Switch Disconnector 1P, 32A
SD201/32 - Switch Disconnector - 1P, 32A
Yes
Design for Closing Resource Loops - Standard EN45555 - 85 %
No non-hazardous waste is sent to a landfill
Product Durability
ON / OFF
10000 AC cycle
20000 cycle
1P
2.8 N·m
Switching of motor loads or other highly inductive loads - frequent actuation (AC-23A)
Switching of resistive loads, including moderate overloads - frequent actuation (DC-21A)
Toggle
Failsafe Bi-directional Cylinder-lift Terminal
Off
I / O
Insulation Group II, Red, Sealable
Pozidriv 2
Grey
Busbar 10/10 mm²
Flexible with Ferrule 0.75 ... 25 mm²
Flexible 0.75 ... 25 mm²
Rigid 0.75 ... 35 mm²
Stranded 0.75 ... 35 mm²
Screw Terminals
253 V
12 V Minimum
253 V AC
60 V DC
Maximum 266 V AC
Maximum 63 V DC
Minimum 12 V AC
4 kV
at 2000 m 5 kV
at Sea Level 6.2 kV
AC/DC
32 A
25 kA
50 / 60 Hz
DC
at Rated Operating Conditions per Pole 1 W
0
1
III
Insulation Group I, RAL 7035
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20251203
False - does not contain substances > 0.1 mass percentage
20251029
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Consumer
Operation -25 ... +55 °C
Storage -40 ... +70 °C
IP20
Enclosure with Cover IP40
3
28 cycles
with 55 °C / 90-96 %
and 25 °C / 95-100 %
20 Cycles with Load 0.8 In: 5g 5 ... 150 ... 5 Hz
25g 2 shocks 13 ms
17.5 mm
88 mm
69 mm
0.085 kg
carton 10 piece
92 mm
80 mm
183 mm
0.9 kg
4016779904568
120 piece
275 mm
210 mm
395 mm
11.2 kg
4016779905046
1 piece
3601626
1429477
EC001545 - Main switch for distribution board
39122233
V11.0 : 27142301
Q
IEC/EN 60947-3
IEC
EN