S800-UVR250
2CCS800900R0271
7612271208394
Undervoltage Release
S800-UVR250 Under voltage release 220 … 250 V AC / DC
S800S
S800N
S800C
S800B
S800HV
S800U
S800PV-SP
S800PV-SD
S800PV-M-H
220 ... 250 V
(50 Hz) 250...250 V
(60 Hz) 250...250 V
(DC) 250...250 V
50/60 Hz
1.71 ... 1.91 W
1.9 V·A
0
Following EU Directive 2011/65/EU
20170426
False - does not contain substances > 0.1 mass percentage
20200527
27 mm
95 mm
82.5 mm
150 g
box 1 piece
105 mm
99 mm
35 mm
170 g
1 piece
3212448
1628858
EC001022 - Under voltage coil
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Business
85389040
39121010
V11.0 : 27370417
4148 >> Under voltage coil
F
IEC 60947-5-1_UL489