S800-UVR130
2CCS800900R0261
7612271208387
S800-UVR130 Undervoltage release
S800-UVR130 Under voltage release 110 …130 V AC / DC
S800P
S800S
S800N
S800C
S800B
S800HV
S800U
S800PV-SP
S800PV-SD
S800PV-M-H
110 ... 130 V
(50 Hz) 130...130 V
(60 Hz) 130...130 V
(DC) 130...130 V
50/60 Hz
Total 1.3 ... 1.41 W
Total 1.4 V·A
0
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20190320
False - does not contain substances > 0.1 mass percentage
20250313
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Business
27 mm
95 mm
82.5 mm
150 g
box 1 piece
105 mm
99 mm
35 mm
170 g
1 piece
3212446
1628857
EC001022 - Under voltage coil
39121010
V11.0 : 27370417
4148 >> Under voltage coil
F
IEC 60947-5-1_UL489