S800-UVR36
S800-UVR36
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

S800-UVR36

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. High Performance Circuit Breakers HPCBs
  5. High Performance Circuit Breakers HPCBs Accessories
- Show Less..
No label translation
General Information
Extended Product Type:
S800-UVR36
Product ID:
2CCS800900R0241
EAN:
7612271208363
Catalog Description:
S800-UVR36 Undervoltage release
Long Description:
S800-UVR36 Under voltage release 24 … 36 V AC / DC
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Suitable For:
S800P

S800S

S800N

S800C

S800B

S800HV

S800U

S800PV-SP

S800PV-SD

S800PV-M-H
Electrical
Rated Voltage (Ur):
24 ... 36 V
Rated Operational Voltage:
24 ... 36 V
Rated Control Supply Voltage (Us):
(50 Hz) 36...36 V

(50 Hz) 36...36 V

(60 Hz) 36...36 V

(60 Hz) 36...36 V

(DC) 36...36 V

(DC) 36...36 V
Frequency (f):
50/60 Hz
Power Loss:
Total 1.11 ... 1.14 W

Total 1.2 V·A
Number of Contacts CO:
0
Number of Contacts NC:
0
Number of Contacts NO:
0
Material Compliance
RoHS Declaration:
9AKK107680A3903 
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
RoHS Date:
20190320
REACH Declaration:
9AKK108470A9089
REACH Information:
False - does not contain substances > 0.1 mass percentage
REACH Date:
20250313
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Business
Environmental
Environmental Information:
2CCY413207D0203
Dimensions
Product Net Width:
27 mm
Product Net Height:
95 mm
Product Net Depth / Length:
82.5 mm
Product Net Weight:
150 g
Dimension Diagram:
2CCC413003C0201
Engineering
EPLAN Data:
9AAC212941_EPLAN
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
105 mm
Package Level 1 Height:
99 mm
Package Level 1 Depth / Length:
35 mm
Package Level 1 Gross Weight:
170 g
Package Level 1 EAN:
7612271208363
Ordering
Minimum Order Quantity:
1 piece
E-Number (Finland):
3212442
E-Number (Norway):
1628855
E-Number (Sweden):
2100375
Certificates and Declarations
Declaration of Conformity - CE:
2CCC413003D0201
Installation
Instructions and Manuals:
9AKK106930A3418
Popular Downloads
Data Sheet, Technical Information:
2CCC413003C0208
External Classifications and Standards
ETIM 8:
EC001022 - Under voltage coil
ETIM 9:
EC001022 - Under voltage coil
UNSPSC:
39121010
eClass:
V11.0 : 27370417
IDEA Granular Category Code (IGCC):
4148 >> Under voltage coil
Object Classification Code:
F
Standards:
IEC 60947-5-1_UL489
No downloads available
EPLAN Data S800-UVR36
6.3.0.53655