S800-UVR36
2CCS800900R0241
7612271208363
S800-UVR36 Undervoltage release
S800-UVR36 Under voltage release 24 … 36 V AC / DC
S800P
S800S
S800N
S800C
S800B
S800HV
S800U
S800PV-SP
S800PV-SD
S800PV-M-H
24 ... 36 V
(50 Hz) 36...36 V
(60 Hz) 36...36 V
(DC) 36...36 V
50/60 Hz
1.11 ... 1.14 W
1.2 V·A
0
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20190320
False - does not contain substances > 0.1 mass percentage
20250313
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Business
27 mm
95 mm
82.5 mm
150 g
box 1 piece
105 mm
99 mm
35 mm
170 g
1 piece
3212442
1628855
2100375
EC001022 - Under voltage coil
39121010
V11.0 : 27370417
4148 >> Under voltage coil
F
IEC 60947-5-1_UL489