S800-SOR250
2CCS800900R0211
7612271208332
S800-SOR250 Shunt operation release
S800-SOR250 Shunt operation release 110 … 250 V AC / DC
S800P
S800S
S800N
S800C
S800B
S800HV
S800U
S800PV-SP
S800PV-SD
S800PV-M-H
110 ... 250 V
(50 Hz) 110...250 V
(60 Hz) 110...250 V
(DC) 110...250 V
50/60 Hz
Total 23 ... 119 W
Total 20 ... 105 V·A
0
1
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20190320
True - contains substances > 0.1 mass percentage
20250313
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Business
27 mm
95 mm
82.5 mm
150 g
box 1 piece
105 mm
99 mm
35 mm
170 g
1 piece
3212436
1628853
EC001023 - Shunt release (for power circuit breaker)
39121601
V11.0 : 27370418
4879 >> Shunt release (for power circuit breaker)
F
IEC 60947-5-1_UL489