S800-AUX/ALT
2CCS800900R0021
7612271206819
S800-AUX/ALT Auxiliary/signal contact
S800-AUXAETBCALT AuxiliaryAETBCSignal Contact
S800P
S800S
S800N
S800C
S800B
S800HV
S800U
S800PV-SP
S800PV-SD
S800PV-M-H
(230 V) 0 A
(415 V AC) 50 kA
1
2
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20190320
False - does not contain substances > 0.1 mass percentage
20200527
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Business
9 mm
95 mm
53 g
box 1 piece
105 mm
99 mm
20 mm
70 g
1 piece
3212412
1628845
2101660
EC000041 - Auxiliary contact block
39121522
V11.0 : 27371302
4743 >> Auxiliary contact block
F
IEC 60947-5-1_UL489