S800-AUX/ALT
S800-AUX/ALT
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

S800-AUX/ALT

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. High Performance Circuit Breakers HPCBs
  5. High Performance Circuit Breakers HPCBs Accessories
- Show Less..
No label translation
General Information
Extended Product Type:
S800-AUX/ALT
Product ID:
2CCS800900R0021
EAN:
7612271206819
Catalog Description:
S800-AUX/ALT Auxiliary/signal contact
Long Description:
S800-AUXAETBCALT AuxiliaryAETBCSignal Contact
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Suitable For:
S800P

S800S

S800N

S800C

S800B

S800HV

S800U

S800PV-SP

S800PV-SD

S800PV-M-H
Rated Operational Current AC-15 (Ie):
(230 V) 0 A
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(415 V AC) 50 kA
Number of Switches:
1
Electrical
Number of Contacts CO:
2
Material Compliance
RoHS Declaration:
9AKK107680A3903 
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
RoHS Date:
20190320
REACH Declaration:
9AKK108470A9089
REACH Information:
True - contains substances > 0.1 mass percentage
REACH Date:
20250313
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Business
Environmental
Environmental Information:
2CCY413207D0203
Dimensions
Product Net Width:
9 mm
Product Net Height:
95 mm
Product Net Depth / Length:
9 mm
Product Net Weight:
53 g
Dimension Diagram:
2CCC413003C0201
Engineering
EPLAN Data:
9AAC212941_EPLAN
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
105 mm
Package Level 1 Height:
99 mm
Package Level 1 Depth / Length:
20 mm
Package Level 1 Gross Weight:
70 g
Package Level 1 EAN:
7612271206819
Ordering
Minimum Order Quantity:
1 piece
E-Number (Finland):
3212412
E-Number (Norway):
1628845
E-Number (Sweden):
2101660
Certificates and Declarations
Declaration of Conformity - CE:
2CCC413003D0201
Installation
Instructions and Manuals:
9AKK106930A3418
Popular Downloads
Data Sheet, Technical Information:
2CCC413003C0208
External Classifications and Standards
ETIM 8:
EC000041 - Auxiliary contact block
ETIM 9:
EC000041 - Auxiliary contact block
UNSPSC:
39121522
eClass:
V11.0 : 27371302
IDEA Granular Category Code (IGCC):
4743 >> Auxiliary contact block
Object Classification Code:
F
Standards:
IEC 60947-5-1_UL489
No downloads available
EPLAN Data S800-AUX/ALT
6.3.0.53655