S800-AUX
2CCS800900R0011
7612271206802
S800-AUX Auxiliary contact
S800-AUX Auxiliary Contact - S800 accessory
Switzerland
230 day
No
Active
CHABB001EXPU
Product under warranty must be returned
S800P
S800S
S800N
S800C
S800B
S800HV
S800U
S800PV-SP
S800PV-SD
S800PV-M-H
(230 V) 0 A
0
2
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20190320
True - contains substances > 0.1 mass percentage
20250313
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Business
9 mm
95 mm
50 g
box 1 piece
105 mm
99 mm
20 mm
70 g
1 piece
3212410
1628844
2100070
EC000041 - Auxiliary contact block
39121522
V11.0 : 27371302
4743 >> Auxiliary contact block
F
IEC 60947-5-1_UL489