ZLS725
2CCS500900R0181
7612270100989
ZLS725 Intermediate piece
ZLS725 Intermediate piece 18mm - -
Flat
ZLS
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20210407
True - contains substances > 0.1 mass percentage
20230417
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Business
18 mm
67 mm
85 mm
20 g
bag 5 piece
91 mm
185 mm
100 mm
120 g
5 piece
1628353
809995517
EC001522 - Busbar
39121552
V11.0 : 27370303
4776 >> Electronic motor control and protection device
FC