ZLS726
ZLS726
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

ZLS726

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Plug-in Distribution Systems
  5. Plug-in Distribution Systems Accessories
  6. Accessories for Plug-in Distribution Systems 125A
- Show Less..
No label translation
General Information
Extended Product Type:
ZLS726
Product ID:
2CCS400900R0091
EAN:
7612270104703
Catalog Description:
ZLS726 Intermediate piece
Long Description:
ZLS726  Intermediate piece 9 mm (5 pcs.)
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Model Number:
Flat
Options Provided:
ZLS
Electrical
Rated Operational Voltage:
230 ... 400 V AC
Material Compliance
RoHS Information:
9AKK107991A9646
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
RoHS Date:
20170426
REACH Declaration:
9AKK108467A9561
REACH Information:
True - contains substances > 0.1 mass percentage
REACH Date:
20230417
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Business
Environmental
Environmental Information:
9AKK108467A9561
Dimensions
Product Net Width:
9 mm
Product Net Height:
89 mm
Product Net Depth / Length:
75 mm
Product Net Weight:
70 g
Dimension Diagram:
9AKK107492A6192
Engineering
EPLAN Data:
9AAF617142_EPLAN
Container Information
Package Level 1 Units:
bag 5 piece
Package Level 1 Width:
91 mm
Package Level 1 Height:
185 mm
Package Level 1 Depth / Length:
100 mm
Package Level 1 Gross Weight:
408 g
Package Level 1 EAN:
7612270104703
Ordering
Minimum Order Quantity:
5 piece
E-Number (Sweden):
2100183
E-Number (Switzerland):
809995512
Certificates and Declarations
Declaration of Conformity - CE:
9AKK107991A9646
Installation
Instructions and Manuals:
9AKK107680A2315
Popular Downloads
Data Sheet, Technical Information:
9AKK107492A6191
External Classifications and Standards
ETIM 8:
EC001522 - Busbar
ETIM 9:
EC001522 - Busbar
UNSPSC:
39122221
eClass:
V11.0 : 27370303
IDEA Granular Category Code (IGCC):
5219 >> Switch part or accessory
Object Classification Code:
FC
Standards:
IEC/EN 61439-6
No downloads available
There are no related links available
6.3.0.53655