ZLS726
2CCS400900R0091
7612270104703
ZLS726 Intermediate piece
ZLS726 Intermediate piece 9 mm (5 pcs.)
Flat
ZLS
230 ... 400 V AC
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20210407
True - contains substances > 0.1 mass percentage
20230417
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Business
9 mm
89 mm
75 mm
70 g
bag 5 piece
91 mm
185 mm
100 mm
408 g
5 piece
2100183
809995512
EC001522 - Busbar
39122221
V11.0 : 27370303
5219 >> Switch part or accessory
FC
IEC/EN 61439-6