INS110
INS110
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

INS110

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. InSite Pro M Compact
- Show Less..
No label translation
General Information
Extended Product Type:
INS110
Product ID:
2CCG001493R0001
EAN:
7612271519810
Catalog Description:
Flat cable 10m 10000 mm
Long Description:
INS-110 is an accessory part of the InSite Energy Management System product range used to connect CMS sensors, DM modules and INS-S/H
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Product Compatibility:
SCU100 & SCU200
Communication Interface:
InSite bus(Flat cable)
Number of Batteries:
0
Material Compliance
RoHS Information:
9AKK108470A6924
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
RoHS Date:
20241024
REACH Declaration:
9AKK108467A9482
REACH Information:
False - does not contain substances > 0.1 mass percentage
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
4. Large Equipment (Any External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Business
Dimensions
Product Net Width:
9 mm
Product Net Height:
1 mm
Product Net Depth / Length:
10000 mm
Product Net Weight:
89 g
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
110 mm
Package Level 1 Height:
10 mm
Package Level 1 Depth / Length:
190 mm
Package Level 1 Gross Weight:
110 g
Package Level 1 EAN:
7612271519810
Ordering
Minimum Order Quantity:
1 piece
E-Number (Finland):
6719033
Certificates and Declarations
Declaration:
CE
REACH
RoHS
External Classifications and Standards
ETIM 8:
EC002048 - Current transformer
ETIM 9:
EC000237 - PLC connection cable
No downloads available
There are no related links available
6.3.0.53655