INS102
2CCG001491R0001
7612271519803
Flat Cable 2m 2000 mm
INS-102 is an accessory part of the InSite Energy Management System product range used to connect CMS sensors, DM modules and INS-S/H
SCU100 & SCU200
InSite bus(Flat cable)
0
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20241024
False - does not contain substances > 0.1 mass percentage
4. Large Equipment (Any External Dimension More Than 50 cm)
Business To Business
9 mm
1 mm
2000 mm
17 g
box 1 piece
110 mm
10 mm
190 mm
1 piece
6719032
EC002048 - Current transformer
EC000237 - PLC connection cable