S803P-C80
S803P-C80
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

S803P-C80

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. High Performance Circuit Breakers HPCBs
  5. High Performance Circuit Breakers HPCBs
- Show Less..
No label translation
General Information
Extended Product Type:
S803P-C80
Product ID:
2CCG001232R0001
EAN:
7612271517014
Catalog Description:
S803P-C80 High Performance Circuit Breaker. C Characteristic. 50kA, 80A, 3P
Long Description:
S803P-C80 High Performance Circuit Breaker. C Characteristic. 50kA, 80A, 3P
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
EcoSolutions Profile:
9AKK108471A1082
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  86.29 %
ABB Site Meeting Group Waste To Landfill Target:
No non-hazardous waste is sent to a landfill
End Of Life Disassembling Instructions:
9AKK108470A2575
Environmental Product Declaration - EPD:
9AKK108470A1695
9AKK108470A1696
Technical
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(415 V AC) 50 kA

(440 V AC) 30 kA

(500 V AC) 15 kA

(690 V AC) 6 kA

(375 V DC) 30 kA
Rated Service Short-Circuit Breaking Capacity (Ics):
(240 / 415 V AC) 40 kA
Contact Position Indication:
ON / OFF / TRIP
Energy Limiting Class:
3
Number of Protected Poles:
3
Number of Poles:
3P
Tightening Torque:
3.5 N·m
Release Type:
C
Actuator Marking:
I  / O
Recommended Screw Driver:
Pozidriv 2
Accessories Available:
Yes
Connecting Capacity:
Flexible 1...50 mm²

Rigid 1...70 mm²
Wire Stripping Length:
19 mm
Electrical
Tripping Characteristic:
C
Rated Operational Voltage:
acc. to IEC 60898-1 400 V AC

acc. to IEC 60947-2 690 V AC
Rated Insulation Voltage (Ui):
acc. to IEC/EN 60664-1 690 V
Rated Impulse Withstand Voltage (Uimp):
6 kV
Input Voltage Type:
AC/DC
Rated Current (In):
80 A
Rated Short-Circuit Capacity:
(400 V AC) 25 kA
Frequency (f):
50/60 Hz
Rated Frequency (f):
50/60 Hz
Power Loss:
19.2 W

at Rated Operating Conditions per Pole 6.4 W
Overvoltage Category:
III
Material Compliance
RoHS Information:
9AKK108468A0836
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
RoHS Date:
20230505
REACH Declaration:
9AKK108470A9089
REACH Information:
False - does not contain substances > 0.1 mass percentage
REACH Date:
20250313
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Business
Environmental
Ambient Air Temperature:
Operation -25 ... +60 °C

Storage -40 ... +70 °C
Reference Ambient Air Temperature:
30 °C
Degree of Protection:
IP20
Pollution Degree:
3
Dimensions
Width in Number of Modular Spacings:
4.5
Product Net Width:
81.0 mm
Product Net Height:
95.0 mm
Product Net Depth / Length:
82.5 mm
Product Net Weight:
740 g
Built-In Depth (t2):
82.5 mm
Engineering
EPLAN Data:
9AAF605105_EPLAN
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
102 mm
Package Level 1 Height:
92 mm
Package Level 1 Depth / Length:
81 mm
Package Level 1 Gross Weight:
775 g
Package Level 1 EAN:
7612271517014
Ordering
Minimum Order Quantity:
1 piece
E-Number (Finland):
3217366
E-Number (Norway):
1629236
E-Number (Sweden):
2101435
Certificates and Declarations
CB Certificate:
9AKK108468A1243
CCC Certificate:
9AKK108468A8539
CEBEC Certificate:
9AKK108468A1244
Declaration of Conformity - CE:
9AKK108468A0836
Declaration of Conformity - UKCA:
9AKK108468A0837
DNV GL Certificate:
2CCC413018D0201
ESTI Certificate:
9AKK108468A2302
KC Certificate:
9AKK108468A8755
LR Certificate:
9AKK108468A8541
RINA Certificate:
9AKK108469A1379
UL Certificate:
9AKK108469A1794
VDE Certificate:
9AKK108468A6941
Installation
Instructions and Manuals:
2CCC413016M0008
Popular Downloads
Data Sheet, Technical Information:
9AKK108468A9560
9AKK108468A9561
9AKK108468A9562
External Classifications and Standards
ETIM 8:
EC000042 - Miniature circuit breaker (MCB)
ETIM 9:
EC000042 - Miniature circuit breaker (MCB)
UNSPSC:
39121603
eClass:
V11.0 : 27141901
IDEA Granular Category Code (IGCC):
4899 >> Miniature circuit breaker (MCB) screw-in model
Object Classification Code:
F
Standards:
IEC/EN 60947-2

UL 1077
Accessories
No downloads available
There are no related links available
6.3.0.53655