S802P-C100
2CCG001230R0001
7612271516994
S802P-C100 High Performance Circuit Breaker. C Characteristic. 50kA, 100A, 2P
Yes
Design for Closing Resource Loops - Standard EN45555 - 86.29 %
No non-hazardous waste is sent to a landfill
(415 V AC) 50 kA
(440 V AC) 30 kA
(500 V AC) 10 kA
(690 V AC) 4.5 kA
(250 V DC) 30 kA
(240 / 415 V AC) 40 kA
ON / OFF / TRIP
3
2
2P
3.5 N·m
C
I / O
Pozidriv 2
Flexible 1...50 mm²
Rigid 1...70 mm²
19 mm
acc. to IEC 60898-1 400 V AC
acc. to IEC 60947-2 690 V AC
acc. to IEC/EN 60664-1 690 V
6 kV
AC/DC
100 A
(400 V AC) 15 kA
50/60 Hz
Total 16 W
at Rated Operating Conditions per Pole 8 W
III
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20230505
False - does not contain substances > 0.1 mass percentage
20250313
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Business
Operation -40 ... 70 °C
Storage -40 ... 70 °C
30 °C
IP20
54.0 mm
95.0 mm
82.5 mm
490 g
box 1 piece
102 mm
92 mm
54 mm
525 g
1 piece
3217364
1629217
2101433
EC000042 - Miniature circuit breaker (MCB)
39121603
V11.0 : 27141901
4899 >> Miniature circuit breaker (MCB) screw-in model
F
IEC/EN 60947-2
UL 1077