INS-S/H
2CCG001213R0001
7612271516826
SMART SIGNALLING DEVICE SCU100&SCU200
INS-S/H InSite pro M compact - Smart signal/auxiliary contact
SCU100 & SCU200
0.1 W
InSite bus(Flat cable)
DIN-Rail
Smart signalling device that can communicate the status of corresponding breakers over InSite bus(Flat cable) to SCU100 & SCU200
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20241030
False - does not contain substances > 0.1 mass percentage
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Business
Operation -25 ... 60 °C
IP20
2000 m
8.8 mm
103 mm
74 mm
30 g
box 1 piece
9.8 mm
104 mm
75 mm
316 g
1 piece
6719031
EC002580 - Flow monitoring equipment
EN 61010-1 / IEC 61010-1
EN IEC 61326-1
IEC 60068
EC / EN 62019 for Main functionality
IEC 60947-5-1 for Main functionality
EC61009 for RCDs compatibility
EN 60898-1 for MCBs compatibility