INS-S/H
INS-S/H
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

INS-S/H

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. InSite Pro M Compact
- Show Less..
No label translation
General Information
Extended Product Type:
INS-S/H
Product ID:
2CCG001213R0001
EAN:
7612271516826
Catalog Description:
SMART SIGNALLING DEVICE SCU100&SCU200
Long Description:
INS-S/H InSite pro M compact  -  Smart signal/auxiliary contact
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  46.25 %
Sustainable Material Content in Packaging (wt. %):
Recycled Cardboard -  82.06 %
Improved Energy Efficiency for Customers:
Process Efficiency - Product improves/optimizes process

Process Efficiency - Product contribute to making customer’s operations more resilient and reliable

Digital Efficiency - Product is digitally-supported to optimize usage and eventually optimize customer asset
Extended Product Lifetime:
Lifetime extension of customer’s assets is made possible thanks to offering and the supporting services
Offered with Takeback Services:
Take Back for Recycling
End Of Life Disassembling Instructions:
9AKK108470A1391
Environmental Product Declaration - EPD:
9AKK108470A0919
Technical
Product Compatibility:
SCU100 & SCU200
Rated Operational Current AC-15 (Ie):
0.7 A
Communication Interface:
InSite bus(Flat cable)
Technical Information:
Smart signalling device that can communicate the status of corresponding breakers over InSite bus(Flat cable) to SCU100 & SCU200
Rated Operational Current AC-1 (Ie):
0.7 A
Rated Operational Current AC-3 (Ie):
0.7 A
Electrical
Power Consumption (@Pcons):
0 kW
Power Loss:
Total 0.1 W
Material Compliance
RoHS Declaration:
9AKK108468A4471
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
RoHS Date:
20241030
REACH Declaration:
9AKK108467A9482
REACH Information:
False - does not contain substances > 0.1 mass percentage
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Business
Environmental
Ambient Air Temperature:
Operation -25 ... 60 °C
Degree of Protection:
IP20
Maximum Operating Altitude Permissible:
2000 m
Dimensions
Product Net Width:
8.8 mm
Product Net Height:
87 mm
Product Net Depth / Length:
64.9 mm
Product Net Weight:
30 g
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
9.8 mm
Package Level 1 Height:
104 mm
Package Level 1 Depth / Length:
75 mm
Package Level 1 Gross Weight:
316 g
Package Level 1 EAN:
7612271516826
Ordering
Minimum Order Quantity:
1 piece
E-Number (Finland):
6719031
E-Number (Norway):
8002543
Certificates and Declarations
Declaration:
CE
UKCA
REACH
RoHS
Declaration of Conformity - CE:
9AKK108468A4471
EU Data Act Compliance Declaration:
9AKK108471A5056
Popular Downloads
Data Sheet, Technical Information:
9AKK108467A9377
External Classifications and Standards
ETIM 8:
EC002048 - Current transformer
ETIM 9:
EC002758 - Energy management controller
UNSPSC:
41111928
Standards:
EN 61010-1 / IEC 61010-1

EN IEC 61326-1

IEC 60068

EC / EN 62019 for Main functionality

IEC 60947-5-1 for Main functionality

EC61009 for RCDs compatibility

EN 60898-1 for MCBs compatibility
No downloads available
There are no related links available
6.3.0.53655