INS-WM
INS-WM
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

INS-WM

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. InSite Pro M Compact
- Show Less..
No label translation
General Information
Extended Product Type:
INS-WM
Product ID:
2CCG001171R0001
EAN:
7612271516413
Catalog Description:
WIRELESS MBUS COMMUNICATION MODULE SCU200
Long Description:
INS-WM is a communication module of the InSite Energy Management System product range for the integration of Wireless M-bus devices
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
9AKK108470A0919
Technical
Product Compatibility:
SCU200
Communication Interface:
InSiteModularBus
Communication:
Wireless M-Bus
Technical Information:
Wireless MBUS module enables integration of wireless mbus meters to InSite energy management System. The collected data can be viewed on the SCU200's main web server and used for features like full energy monitoring, management of tariffs, and setting alarms.
Connection Mode and Capacity:
Up to 32 Wireless MBUS devices to One Module.
Electrical
Power Consumption (@Pcons):
0.5 W
Power Supply Type:
Bus System
Material Compliance
RoHS Information:
9AKK108468A4680
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
RoHS Date:
20240318
REACH Declaration:
9AKK108467A9482
REACH Information:
False - does not contain substances > 0.1 mass percentage
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Business
Environmental
Ambient Air Temperature:
Operation -25 ... 60 °C
Degree of Protection:
IP20
Maximum Operating Altitude Permissible:
2000 m
Dimensions
Product Net Width:
17.5 mm
Product Net Height:
87 mm
Product Net Depth / Length:
64.9 mm
Product Net Weight:
50 g
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
36.8 mm
Package Level 1 Height:
88 mm
Package Level 1 Depth / Length:
65.9 mm
Package Level 1 Gross Weight:
51 g
Package Level 1 EAN:
7612271516413
Ordering
Minimum Order Quantity:
1 piece
E-Number (Finland):
6719029
Certificates and Declarations
Declaration:
CE
UKCA
REACH
RoHS
Declaration of Conformity - CE:
9AKK108468A4680
Popular Downloads
Data Sheet, Technical Information:
9AKK108467A9116
External Classifications and Standards
ETIM 8:
EC002048 - Current transformer
ETIM 9:
EC002758 - Energy management controller
Standards:
EN 61010-1 / IEC 61010-1

EN IEC 61326-1
No downloads available
There are no related links available
6.3.0.53655