INS-PS-1
INS-PS-1
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

INS-PS-1

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. InSite Pro M Compact
- Show Less..
No label translation
General Information
Extended Product Type:
INS-PS-1
Product ID:
2CCG001160R0001
EAN:
7612271516406
Catalog Description:
POWER SUPPLY MODULE  SCU200
Long Description:
INS-PS-1 InSite pro M compact  -  Power supply module - 15W
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
9AKK108470A0917
Technical
Product Compatibility:
SCU200
Communication Interface:
InSiteModularBus
Technical Information:
Power Supply for InSite Energy management solutions, upto 10W
Input Power Option:
35 WATT max
Output Power:
10 W
Electrical
Supply Voltage:
100...240 +/-10% V AC

110...350 V DC
Rated Current (In):
0.18 A
Frequency (f):
50/60 ± 5% Hz
Material Compliance
RoHS Information:
9AKK108469A4369
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
RoHS Date:
20240404
REACH Declaration:
9AKK108467A9482
REACH Information:
False - does not contain substances > 0.1 mass percentage
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Business
Environmental
Ambient Air Temperature:
Operation -25 ... 60 °C
Degree of Protection:
IP20
Maximum Operating Altitude Permissible:
2000 m
Dimensions
Product Net Width:
17.5 mm
Product Net Height:
87 mm
Product Net Depth / Length:
64.9 mm
Product Net Weight:
77 g
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
36.8 mm
Package Level 1 Height:
88 mm
Package Level 1 Depth / Length:
65.9 mm
Package Level 1 Gross Weight:
78 g
Package Level 1 EAN:
7612271516406
Ordering
Minimum Order Quantity:
1 piece
E-Number (Finland):
6719028
Certificates and Declarations
Declaration:
CE
UKCA
REACH
RoHS
Declaration of Conformity - CE:
9AKK108469A4369
Popular Downloads
Data Sheet, Technical Information:
9AKK108467A9554
External Classifications and Standards
ETIM 8:
EC002048 - Current transformer
ETIM 9:
EC002758 - Energy management controller
Standards:
EN 61010-1 / IEC 61010-1

EN IEC 61326-1
No downloads available
There are no related links available
6.3.0.53655