INS-PS-1
2CCG001160R0001
7612271516406
POWER SUPPLY MODULE SCU200
INS-PS-1 InSite pro M compact - Power supply module - 15W
SCU200
InSiteModularBus
Power Supply for InSite Energy management solutions, upto 10W
35 WATT max
10 W
100...240 +/-10% V AC
110...350 V DC
0.18 A
50/60 ± 5% Hz
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20240404
False - does not contain substances > 0.1 mass percentage
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Business
Operation -25 ... 60 °C
IP20
2000 m
17.5 mm
87 mm
64.9 mm
77 g
box 1 piece
36.8 mm
88 mm
65.9 mm
78 g
1 piece
6719028
EC002048 - Current transformer
EC002758 - Energy management controller
EN 61010-1 / IEC 61010-1
EN IEC 61326-1