INS-E3
INS-E3
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

INS-E3

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. InSite Pro M Compact
- Show Less..
No label translation
General Information
Extended Product Type:
INS-E3
Product ID:
2CCG001159R0001
EAN:
7612271516291
Catalog Description:
METERING MODULE 40mA SCU200
Long Description:
INS-E3 is an energy meter module part of the InSite Energy Management System product range
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  46.25 %
Sustainable Material Content in Packaging (wt. %):
Recycled Cardboard -  82.06 %
Improved Energy Efficiency for Customers:
Process Efficiency - Product improves/optimizes process

Process Efficiency - Product contribute to making customer’s operations more resilient and reliable

Digital Efficiency - Product is digitally-supported to optimize usage and eventually optimize customer asset
Extended Product Lifetime:
Lifetime extension of customer’s assets is made possible thanks to offering and the supporting services
Offered with Takeback Services:
Take Back for Recycling
End Of Life Disassembling Instructions:
9AKK108470A1391
Environmental Product Declaration - EPD:
9AKK108470A0919
Technical
Application:
Power quality
Product Compatibility:
SCU200
Rated Operational Current AC-15 (Ie):
0.7 A
Communication Interface:
InSiteModularBus
Accuracy:
0.5% Activeenergy (1/0.8 PF)
Number of Phases:
1-phase

3-phase
Technical Information:
Equips the main control unit (SCU200, SCU200-W) with metering capabilities and can measure all important variables of mains supply like current, voltage, powerfactor, current quadrant etc. It is possible to connect specific split core transformers (INS -CTX) with a rated current measurement capabilities of upto 80A. The data collected  can be viewed on the SCU200's main web server and used for basic data export or advanced features like full energy monitoring, management of tariffs, and setting alarms.
Rated Operational Current AC-1 (Ie):
0.7 A
Rated Operational Current AC-3 (Ie):
0.7 A
Electrical
Supply Voltage:
240 V
Voltage Range:
0 - 277 V
Rated Current (In):
0 - 40 mA
Frequency (f):
50/60 Hz
Power Consumption (@Pcons):
0.007 kW
Power Supply Type:
Bus System
Material Compliance
RoHS Declaration:
9AKK108468A4471
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
RoHS Date:
20241030
REACH Declaration:
9AKK108467A9482
REACH Information:
False - does not contain substances > 0.1 mass percentage
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Business
Environmental
Ambient Air Temperature:
Operation -25 ... 60 °C
Degree of Protection:
IP20
Maximum Operating Altitude Permissible:
2000 m
Dimensions
Product Net Width:
17.4 mm
Product Net Height:
87 mm
Product Net Depth / Length:
64.9 mm
Product Net Weight:
52 g
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
36.8 mm
Package Level 1 Height:
88 mm
Package Level 1 Depth / Length:
65.9 mm
Package Level 1 Gross Weight:
53 g
Package Level 1 EAN:
7612271516291
Ordering
Minimum Order Quantity:
1 piece
E-Number (Finland):
6719027
E-Number (Norway):
8002539
Certificates and Declarations
Declaration:
CE
UKCA
REACH
RoHS
Declaration of Conformity - CE:
9AKK108468A4471
EU Data Act Compliance Declaration:
9AKK108471A5056
Popular Downloads
Data Sheet, Technical Information:
9AKK108467A9557
External Classifications and Standards
ETIM 8:
EC002048 - Current transformer
ETIM 9:
EC002758 - Energy management controller
UNSPSC:
41111928
Standards:
EN 61010-1 / IEC 61010-1 EN

IEC 61326-1
No downloads available
There are no related links available
6.3.0.53655