SCU200
SCU200
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

SCU200

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. InSite Pro M Compact
- Show Less..
No label translation
General Information
Extended Product Type:
SCU200
Product ID:
2CCG001158R0001
EAN:
7612271516284
Catalog Description:
MAIN CONTROL UNIT INSITE2.0 SCU 200
Long Description:
SCU200 InSite pro M compact  -  Control Unit
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  49.6 %
Sustainable Material Content in Packaging (wt. %):
Recycled Cardboard -  82.06 %

Recycled Cardboard -  0 %

Recycled Paper -  0 %
Improved Energy Efficiency for Customers:
Process Efficiency - Product improves/optimizes process

Process Efficiency - Product contribute to making customer’s operations more resilient and reliable

Digital Efficiency - Product is digitally-supported to optimize usage and eventually optimize customer asset
Extended Product Lifetime:
Lifetime extension of customer’s assets is made possible thanks to offering and the supporting services
Offered with Takeback Services:
Take Back for Recycling
End Of Life Disassembling Instructions:
9AKK108470A1390
Environmental Product Declaration - EPD:
9AKK108470A0916
Technical
Application:
Power quality
Product Compatibility:
InSite Pro Energy Management Eco-System of accessories and expansion modules
Rated Operational Current AC-15 (Ie):
0.7 A
Communication Interface:
Ethernet

RS485

InSite bus(Flat cable)
Communication:
Modbus RTU,TCP/IP

Rest API

DHCP

HTTPS

NTP
Technical Information:
SCU200 elevates smart energy and load management functionalities, offering a comprehensive solution to optimize energy usage in both sub and final distribution. The compact control unit collects data from field devices, which can then be accessed via the InSite web server,  or any third-party application, thanks to its capabilities of data export over  Modbus TCP, Rest APi. Depending on the specific needs, expansion modules can be selected from a range of options, allowing the system to be customized in a cost- and space-efficient way.
Connection Mode and Capacity:
32 Flat cable devices (32 Current sensors or 4 I/O modules or 32 Smart auxiliaries or combination of them totalling to 32)

16 Modbus RTU

16 Modbus TCP

Expansion modules
Rated Operational Current AC-1 (Ie):
0.7 A
Rated Operational Current AC-3 (Ie):
0.7 A
Electrical
Supply Voltage:
24 V
Rated Current (In):
0.7 A
Power Consumption (@Pcons):
0.015 kW
Material Compliance
RoHS Declaration:
9AKK108468A4471
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
RoHS Date:
20241030
REACH Declaration:
9AKK108467A9482
REACH Information:
False - does not contain substances > 0.1 mass percentage
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Business
Environmental
Ambient Air Temperature:
Operation -25 ... 55 °C
Degree of Protection:
IP20
Maximum Operating Altitude Permissible:
2000 m
Dimensions
Product Net Width:
35.8 mm
Product Net Height:
87 mm
Product Net Depth / Length:
64.9 mm
Product Net Weight:
105 g
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
36.8 mm
Package Level 1 Height:
88 mm
Package Level 1 Depth / Length:
65.9 mm
Package Level 1 Gross Weight:
106 g
Package Level 1 EAN:
7612271516284
Ordering
Minimum Order Quantity:
1 piece
E-Number (Finland):
6719023
E-Number (Norway):
8002534
Certificates and Declarations
Declaration:
CE
UKCA
REACH
RoHS
Declaration of Conformity - CE:
9AKK108468A4471
EU Data Act Compliance Declaration:
9AKK108471A5056
Installation
Instructions and Manuals:
9AKK108470A2492
9AKK108468A9834
9AKK108469A8331
9AKK108469A5485
9AKK108467A9376
Popular Downloads
Data Sheet, Technical Information:
9AKK108467A9129
External Classifications and Standards
ETIM 8:
EC002048 - Current transformer
ETIM 9:
EC002758 - Energy management controller
UNSPSC:
41111928
Standards:
IEC 61010-1

IEC 61326-1
No downloads available
There are no related links available
6.3.0.53655