Loading Images..
No label translation
General Information
Extended Product Type:
SCU200-W
Product ID:
2CCG001157R0001
EAN:
7612271516277
Catalog Description:
MAIN CONTROL UNIT INSITE2.0 SCU 200- W(WI-FI)
Long Description:
SCU200-W InSite pro M compact  -  Control Unit with wireless interface
ABB EcoSolutions
Environmental Product Declaration - EPD:
Technical
Product Compatibility:
InSite Pro Energy Management Eco-System of accessories and expansion modules
Supply Voltage:
24 +/-10% V DC
Rated Current (In):
0.7 A
Power Consumption (@Pcons):
2.5-15 W
Communication Interface:
Ethernet

RS485

InSite bus(Flat cable)
Mounting Type:
DIN-Rail
Communication:
Modbus RTU,TCP/IP

Rest API

DHCP

HTTPS

NTP

Wi-Fi
Technical Information:
SCU200 elevates smart energy and load management functionalities, offering a comprehensive solution to optimize energy usage in both sub and final distribution. The compact control unit collects data from field devices, which can then be accessed via the InSite web server,  or any third-party application, thanks to its capabilities of data export over  Modbus TCP, Rest APi. Depending on the specific needs, expansion modules can be selected from a range of options, allowing the system to be customized in a cost- and space-efficient way.
Connection Mode and Capacity:
32 Flat cable devices (32 Current sensors or 4 I/O modules or 32 Smart auxiliaries or combination of them totalling to 32)

16 Modbus RTU

16 Modbus TCP

Expansion modules
Material Compliance
RoHS Information:
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
RoHS Date:
20240314
REACH Declaration:
REACH Information:
False - does not contain substances > 0.1 mass percentage
Conflict Minerals Reporting Template (CMRT):
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Business
Environmental
Ambient Air Temperature:
Operation -25 ... 55 °C
Degree of Protection:
IP20
Maximum Operating Altitude Permissible:
2000 m
Dimensions
Product Net Width:
35.8 mm
Product Net Height:
87 mm
Product Net Depth / Length:
64.9 mm
Product Net Weight:
105 g
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
36.8 mm
Package Level 1 Height:
88 mm
Package Level 1 Depth / Length:
65.9 mm
Package Level 1 Gross Weight:
106 g
Package Level 1 EAN:
7612271516277
Ordering
Minimum Order Quantity:
1 piece
E-Number (Finland):
6719022
Certificates and Declarations
Declaration:
Declaration of Conformity - CE:
Popular Downloads
Data Sheet, Technical Information:
External Classifications and Standards
ETIM 8:
EC002580 - Flow monitoring equipment
ETIM 9:
EC002580 - Flow monitoring equipment
Standards:
IEC 61010-1
No downloads available