CTS-1-50
CTS-1-50
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CTS-1-50

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. InSite Pro M Compact
- Show Less..
No label translation
General Information
Extended Product Type:
CTS-1-50
Product ID:
2CCG001155R0001
EAN:
7612271516444
Catalog Description:
Split-Core Current Transformers for INS-E3
Long Description:
CTS-1-20 are current transformers up to 20A, part of the InSite Energy Management System product range to be used in connection with INS-E3 energy meter module
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Product Compatibility:
INS-E3, SCU200
Accuracy:
Class 1 (EN 61869-2)
Number of Phases:
1-phase
Number of Batteries:
0
Electrical
Current Type:
AC
Rated Current (In):
50 A
Material Compliance
RoHS Declaration:
9AKK108468A4472
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
RoHS Date:
20230808
REACH Declaration:
9AKK108467A9482
REACH Information:
False - does not contain substances > 0.1 mass percentage
REACH Date:
20250225
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Business
Environmental
Ambient Air Temperature:
Operation -25 ... 60 °C
Dimensions
Product Net Width:
22.8 mm
Product Net Height:
40 mm
Product Net Depth / Length:
25.8 mm
Product Net Weight:
45 g
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
40 mm
Package Level 1 Height:
26 mm
Package Level 1 Depth / Length:
32 mm
Package Level 1 Gross Weight:
50 g
Package Level 1 EAN:
7612271516444
Ordering
Minimum Order Quantity:
1 piece
E-Number (Finland):
6719025
E-Number (Norway):
8002537
Certificates and Declarations
Declaration:
CE
UKCA
REACH
RoHS
Declaration of Conformity - CE:
9AKK108468A4472
EU Data Act Compliance Declaration:
Not applicable
External Classifications and Standards
ETIM 8:
EC002758 - Energy management controller
ETIM 9:
EC002758 - Energy management controller
UNSPSC:
41111928
No downloads available
There are no related links available
6.3.0.53655