CTS-1-20
2CCG001154R0001
7612271516437
Split-Core Current Transformers for INS-E3
CTS-1-50 are current transformers up to 50A, part of the InSite Energy Management System product range to be used in connection with INS-E3 energy meter module
INS-E3, SCU200
Class 1 (EN 61869-2)
1-phase
0
AC
20 A
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20230808
False - does not contain substances > 0.1 mass percentage
20250225
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Business
Operation -25 ... 60 °C
22.8 mm
40 mm
25.8 mm
45 g
box 1 piece
26 mm
32 mm
50 g
1 piece
6719024
EC002758 - Energy management controller