DM11
2CCG000245R0001
7612271508135
DM11 InSite pro M compact
Digital Input Module - InSite pro M compact
SCU100 & SCU200
InSite bus(Flat cable)
4 Digital Inputs
Communication and measuring function
Yes
0
At Rated Load 1.1 W
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20200218
False - does not contain substances > 0.1 mass percentage
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Business
35.8 mm
87 mm
65 mm
83 g
box 1 piece
42 mm
96 mm
98 mm
116.6 g
1 piece
6719002
8027309
EC002498 - Accessories/spare parts for low-voltage switch technology
V11.0 : 27371390
P