INS135
INS135
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

INS135

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. InSite Pro M Compact
- Show Less..
No label translation
General Information
Extended Product Type:
INS135
Product ID:
2CCG000244R0001
EAN:
7612271508128
Catalog Description:
Connector Set for Insite Flatcable 9.25 mm
Long Description:
Connector set (35pcs) - InSite pro M compact
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Product Compatibility:
SCU100 & SCU200
Communication Interface:
InSite bus(Flat cable)
Connection Type:
Cable
Communication:
Modbus RTU,TCP/IP

Rest API

DHCP

HTTPS

NTP

SFTP
Technical Information:
The SCU100 control unit is designed for comprehensive monitoring functions. It can connect to large number of current sensors, I/O modules, and smart signaling devices. Its robust hardware and integrated metering capabilities make the SCU100 the ideal choice for applications that require extensive monitoring functions.
Number of Batteries:
0
Connection Mode and Capacity:
96 Flat cable devices (96 Current sensors or 24 I/O modules or 96 Smart auxiliaries or combination of them totalling to 96)

16 Modbus RTU

16 Modbus TCP
Material Compliance
RoHS Declaration:
9AKK108470A6924
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
RoHS Date:
20241024
REACH Declaration:
9AKK108467A9482
REACH Information:
False - does not contain substances > 0.1 mass percentage
REACH Date:
20250225
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Business
Dimensions
Product Net Width:
14.4 mm
Product Net Height:
9.5 mm
Product Net Depth / Length:
9.25 mm
Product Net Weight:
24 g
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
110 mm
Package Level 1 Height:
10 mm
Package Level 1 Depth / Length:
190 mm
Package Level 1 Gross Weight:
27 g
Package Level 1 EAN:
7612271508128
Ordering
Minimum Order Quantity:
1 piece
E-Number (Finland):
6719001
E-Number (Norway):
8027318
Certificates and Declarations
Declaration:
CE
REACH
RoHS
Declaration of Conformity - CE:
9AKK107680A4357
Installation
Instructions and Manuals:
9AKK107680A1728
Popular Downloads
Data Sheet, Technical Information:
9AKK107680A1653
External Classifications and Standards
ETIM 8:
EC002048 - Current transformer
ETIM 9:
EC000237 - PLC connection cable
eClass:
V11.0 : 27371390
Object Classification Code:
P
No downloads available
There are no related links available
6.3.0.53655