INS105
2CCG000243R0001
7612271508111
Flat Cable 5m 9 mm
INS105 Flat cable 5m - InSite pro M compact
SCU100 & SCU200
InSite bus(Flat cable)
Cable
0
Maximum 2; W
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20241024
False - does not contain substances > 0.1 mass percentage
4. Large Equipment (Any External Dimension More Than 50 cm)
Business To Business
9 mm
1 mm
42.5 g
box 1 piece
110 mm
10 mm
190 mm
47.1 g
1 piece
6719000
8027317
EC002048 - Current transformer
EC000237 - PLC connection cable
41111928
V11.0 : 27371390
P