SCU100
2CCG000242R0001
7612271508104
SCU100 InSite pro M compact
InSite pro M compact - SCU100 control unit
Maximum 40 V·A
Communication and measuring function
Yes
0
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20200218
False - does not contain substances > 0.1 mass percentage
20250225
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Business
161 mm
87 mm
64.9 mm
329 g
box 1 piece
185 mm
90 mm
100 mm
400 g
1 piece
6701069
8027308
EC002498 - Accessories/spare parts for low-voltage switch technology
V11.0 : 27371390
P