S804PV-SP6
S804PV-SP6
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

S804PV-SP6

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. High Performance Circuit Breakers HPCBs
  5. High Performance Circuit Breakers HPCBs - S800
- Show Less..
No label translation
General Information
Extended Product Type:
S804PV-SP6
Product ID:
2CCF019647R0001
EAN:
7612271472191
Catalog Description:
S804PV-SP6 High Performance MCB
Long Description:
The S804PV-SP6 is a 4-pole High Performance Circuit breaker for photovoltaics (DC), with cage terminal and a rated current of 6 A. It is a current limiting device with a maximum breaking capacity of 5kA at 1500V. It can be used for voltages up to 1500V DC.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
EcoSolutions Profile:
9AKK108471A1082
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  86.29 %
ABB Site Meeting Group Waste To Landfill Target:
No non-hazardous waste is sent to a landfill
End Of Life Disassembling Instructions:
9AKK108470A2575
Environmental Product Declaration - EPD:
9AKK108470A1695,9AKK108470A1696
Technical
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(1500 V DC) 5 kA
Rated Service Short-Circuit Breaking Capacity (Ics):
(1500 V DC) 5 kA
Energy Limiting Class:
3
Number of Protected Poles:
4
Number of Poles:
4P
Release Type:
SP
Actuator Marking:
I  / O
Accessories Available:
Yes
Connecting Capacity:
Flexible 0 … 50 mm²

Rigid 0 … 70 mm²
Electrical
Tripping Characteristic:
SP
Rated Operational Voltage:
acc. to IEC 60947-2 1500 V DC
Rated Insulation Voltage (Ui):
acc. to IEC/EN 60664-1 1500 V
Rated Impulse Withstand Voltage (Uimp):
8 kV
Input Voltage Type:
DC
Rated Current (In):
6 A
Frequency (f):
0...0 Hz
Rated Frequency (f):
0 Hz
Power Loss:
Total 7.2 W

at Rated Operating Conditions per Pole 1.8 W
Overvoltage Category:
III
Material Compliance
RoHS Declaration:
2CCC005084D0202
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
RoHS Date:
20211214
REACH Declaration:
9AKK108470A9089
REACH Information:
False - does not contain substances > 0.1 mass percentage
REACH Date:
20250313
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Business
Environmental
Ambient Air Temperature:
Operation -40 ... 70 °C

Storage -40 ... 70 °C
Degree of Protection:
IP20
Pollution Degree:
2
Environmental Information:
2CCY413207D0203
Dimensions
Width in Number of Modular Spacings:
6
Product Net Width:
105 mm
Product Net Height:
99 mm
Product Net Depth / Length:
111 mm
Product Net Weight:
980 g
Built-In Depth (t2):
82.5 mm
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
106 mm
Package Level 1 Height:
95 mm
Package Level 1 Depth / Length:
83 mm
Package Level 1 Gross Weight:
1010 g
Package Level 1 EAN:
7612271472191
Ordering
Minimum Order Quantity:
1 piece
E-Number (Finland):
3214016
Certificates and Declarations
CB Certificate:
9AKK107492A5628
CCC Certificate:
CQC2019010307237666
Declaration of Conformity - CE:
2CCC005084D0202
VDE Certificate:
9AKK107680A0847
Regulatory Compliance Mark (RCM):
Yes
Installation
Instructions and Manuals:
2CCC413016M0008
Popular Downloads
Data Sheet, Technical Information:
9AKK108468A9560
9AKK108468A9561
9AKK108468A9562
External Classifications and Standards
ETIM 8:
EC000042 - Miniature circuit breaker (MCB)
ETIM 9:
EC000042 - Miniature circuit breaker (MCB)
UNSPSC:
39121603
eClass:
V11.0 : 27141901
Object Classification Code:
F
Standards:
IEC/EN 60947-2
No downloads available
There are no related links available
6.3.0.53655