S804PV-SD125
2CCF019642R0001
7612271472092
S804PV-SD125 High Performance MCB
S804PV-SD125 4 Pole DC main switch 125A 1.5kA 1500VDC DC main switch
(1500 V DC) 5 kA
4P
7000
I / O
Flexible 0...50 mm²
Rigid 0...70 mm²
1500 V DC
8 kV
125 A
1.5 kA
Total 31.2 W
at Rated Operating Conditions per Pole 7.8 W
Black
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20211214
False - does not contain substances > 0.1 mass percentage
20250313
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Business
Operation -40 ... 70 °C
Storage -40 ... 70 °C
Front IP20
6
106 mm
95 mm
82.5 mm
980 g
box 1 piece
105 mm
99 mm
111 mm
1030 g
1 piece
EC000216 - Switch disconnector
EC000216 - Switch disconnector (low voltage)
39121603
V11.0 : 27371403
F
IEC/EN 60947-3