S804PV-SD63
S804PV-SD63
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

S804PV-SD63

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Command and Signalling Devices
  5. Switch Disconnectors
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. High Performance Circuit Breakers HPCBs
  5. High Performance Circuit Breakers HPCBs - S800
- Show Less..
No label translation
General Information
Extended Product Type:
S804PV-SD63
Product ID:
2CCF019641R0001
EAN:
7612271472078
Catalog Description:
S804PV-SD63 High Performance MCB
Long Description:
S804PV-SD63 4 Pole DC main switch 63A 1.5kA 1500VDC DC main switch
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
9AKK108470A1698
9AKK108470A1697
Technical
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(1500 V DC) 5 kA
Rated Service Short-Circuit Breaking Capacity (Ics):
(1500 V DC) 5 kA
Number of Poles:
4P
Number of Switches:
8500
Actuator Marking:
I  / O
Connecting Capacity:
Flexible 0...50 mm²

Rigid 0...70 mm²
Electrical
Rated Operational Voltage:
1500 V DC
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Current (In):
63 A
Rated Short-time Withstand Current Low Voltage (Icw):
1.5 kA
Rated Uninterrupted Current (Iu):
63 A
Power Loss:
Total 14.4 W

at Rated Operating Conditions per Pole 3.6 W
Design
Control Element Color:
Black
Material Compliance
RoHS Declaration:
2CCC005117D0201
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
RoHS Date:
20211214
REACH Declaration:
9AKK108470A9089
REACH Information:
False - does not contain substances > 0.1 mass percentage
REACH Date:
20250313
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Business
Environmental
Ambient Air Temperature:
Operation -40 ... 70 °C

Storage -40 ... 70 °C
Degree of Protection:
Front IP20
Environmental Information:
2CCY413207D0203
Dimensions
Width in Number of Modular Spacings:
6
Product Net Width:
106 mm
Product Net Height:
95 mm
Product Net Depth / Length:
82.5 mm
Product Net Weight:
980 g
Built-In Depth (t2):
82.5 mm
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
105 mm
Package Level 1 Height:
99 mm
Package Level 1 Depth / Length:
111 mm
Package Level 1 Gross Weight:
1030 g
Package Level 1 EAN:
7612271472078
Ordering
Minimum Order Quantity:
1 piece
Certificates and Declarations
CB Certificate:
9AKK107680A0851
CCC Certificate:
CQC2019010302237665
Declaration of Conformity - CE:
2CCC005117D0201
VDE Certificate:
9AKK107680A0848
Installation
Instructions and Manuals:
2CCC413016M0008
Popular Downloads
Data Sheet, Technical Information:
9AKK108468A9560
9AKK108468A9561
9AKK108468A9562
External Classifications and Standards
ETIM 8:
EC000216 - Switch disconnector
ETIM 9:
EC000216 - Switch disconnector (low voltage)
UNSPSC:
39121603
eClass:
V11.0 : 27371403
Object Classification Code:
F
Standards:
IEC/EN 60947-3
No downloads available
There are no related links available
6.3.0.53655