S804PV-SP32
S804PV-SP32
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

S804PV-SP32

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. High Performance Circuit Breakers HPCBs
  5. High Performance Circuit Breakers HPCBs
- Show Less..
No label translation
General Information
Extended Product Type:
S804PV-SP32
Product ID:
2CCF019627R0001
EAN:
7612271471798
Catalog Description:
S804PV-SP32 High Performance MCB
Long Description:
The S804PV-SP32 is a 4-pole High Performance Circuit breaker for photovoltaics (DC) with B-characteristic, with cage terminal and a rated current of 32 A. It is a current limiting device with a maximum breaking capacity of 5kA at 1500V. It can be used for voltages up to 1500V DC. It has two different tripping mechanisms, the thermal tripping mechanism for overload protection and the electromechanic tripping mechanism for short circuit protection. The S804PV-SP32 complies with IEC/EN 60947-2 and allows the use for industrial applications. It has numerous of approvals, therefore it can be used worldwide. The extensive range of accessory makes the use of S804PV-SP32 more comfortable. Due to the fast arc extinction of S804PV-SP32 your application will be secured.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
EcoSolutions Profile:
9AKK108471A1082
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  86.29 %
ABB Site Meeting Group Waste To Landfill Target:
No non-hazardous waste is sent to a landfill
End Of Life Disassembling Instructions:
9AKK108470A2575
Environmental Product Declaration - EPD:
9AKK108470A1695
9AKK108470A1696
Technical
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(1500 V DC) 5 kA
Rated Service Short-Circuit Breaking Capacity (Ics):
(1500 V DC) 5 kA
Energy Limiting Class:
3
Number of Protected Poles:
4
Number of Poles:
4P
Release Type:
SP
Actuator Marking:
I  / O
Accessories Available:
Yes
Connecting Capacity:
Flexible 0 … 50 mm²

Rigid 0 … 70 mm²
Electrical
Tripping Characteristic:
SP
Rated Operational Voltage:
acc. to IEC 60947-2 1500 V DC
Rated Insulation Voltage (Ui):
acc. to IEC/EN 60664-1 1500 V
Rated Impulse Withstand Voltage (Uimp):
8 kV
Input Voltage Type:
DC
Rated Current (In):
32 A
Frequency (f):
0...0 Hz
Rated Frequency (f):
0 Hz
Power Loss:
12.8 W

at Rated Operating Conditions per Pole 3.2 W
Overvoltage Category:
III
Material Compliance
RoHS Declaration:
2CCC005084D0202
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
RoHS Date:
20211214
REACH Declaration:
9AKK108470A9089
REACH Information:
False - does not contain substances > 0.1 mass percentage
REACH Date:
20250313
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Business
Environmental
Ambient Air Temperature:
Operation -25 ... +60 °C

Storage -40 ... +70 °C
Degree of Protection:
IP20
Pollution Degree:
2
Environmental Information:
2CCY413207D0203
Dimensions
Width in Number of Modular Spacings:
6
Product Net Width:
106 mm
Product Net Height:
95 mm
Product Net Depth / Length:
82.5 mm
Product Net Weight:
980 g
Built-In Depth (t2):
82.5 mm
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
105 mm
Package Level 1 Height:
99 mm
Package Level 1 Depth / Length:
111 mm
Package Level 1 Gross Weight:
1010 g
Package Level 1 EAN:
7612271471798
Ordering
Minimum Order Quantity:
1 piece
E-Number (Finland):
3214023
E-Number (Sweden):
2100091
Certificates and Declarations
CB Certificate:
9AKK107492A5628
CCC Certificate:
CQC2019010307237666
Declaration of Conformity - CE:
2CCC005084D0202
VDE Certificate:
9AKK107680A0847
Regulatory Compliance Mark (RCM):
Yes
Installation
Instructions and Manuals:
2CCC413016M0008
Popular Downloads
Data Sheet, Technical Information:
9AKK108468A9560
9AKK108468A9561
9AKK108468A9562
External Classifications and Standards
ETIM 8:
EC000042 - Miniature circuit breaker (MCB)
ETIM 9:
EC000042 - Miniature circuit breaker (MCB)
UNSPSC:
39121603
eClass:
V11.0 : 27141901
IDEA Granular Category Code (IGCC):
4897 >> Miniature circuit breakers
Object Classification Code:
F
Standards:
IEC/EN 60947-2
No downloads available
There are no related links available
6.3.0.53655