CMS-121PS
2CCA880211R0001
7612271452971
CMS-121PS Sensor
CMS-121PS 18mm Open-Core Sensor up tp 40A
SCU100 & SCU200
InSite bus(Flat cable)
1% FS
0.1…40 A
Open-core (18 mm)
Other
Rated Current 50 Hz
At Rated Load 0.18 W
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20241024
False - does not contain substances > 0.1 mass percentage
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Business
Operation -25 ... 70 °C
17.4 mm
26.5 mm
41 mm
12 g
box 1 piece
130 mm
75 mm
230 mm
83 g
1 piece
6719039
8002526
981911303
EC002048 - Current transformer
41111928
V11.0 : 27210123
6160 >> Current sensors
P