CMS-201CA
2CCA880118R0001
7612271426712
CMS-201CA Sensor
CMS-201CA 25 mm - Solid-Core Sensor - 80A
SCU100 & SCU200
690 V AC
1500 V DC
Rated Current 50 Hz
At Rated Load 0.27 W
InSite bus(Flat cable)
0.5% FS
0.1…40 A
Cable Mounting
Solid-core (25 mm)
Other
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20241024
False - does not contain substances > 0.1 mass percentage
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Business
Operation -25 ... 70 °C
25.4 mm
26.5 mm
43 mm
26 g
box 1 piece
130 mm
75 mm
230 mm
83 g
1 piece
6719068
8002510
EC002580 - Flow monitoring equipment
41111928
V11.0 : 27210123
6160 >> Current sensors
P