CMS-200CA
CMS-200CA
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CMS-200CA

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Energy Efficiency Devices
  5. Circuit Monitoring Systems
- Show Less..
No label translation
General Information
Extended Product Type:
CMS-200CA
Product ID:
2CCA880117R0001
EAN:
7612271426705
Catalog Description:
CMS-200CA Sensor
Long Description:
15mm Dia - Solid Core Sensor - 160A
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
EcoSolutions Profile:
9AKK108472A0173
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  52.47 %
Sustainable Material Content in Packaging (wt. %):
FSC Mix Cardboard -  72.29 %

FSC 100% Paper -  27.71 %
Improved Energy Efficiency for Customers:
Process Efficiency - Product improves/optimizes process

Process Efficiency - Product contribute to making customer’s operations more resilient and reliable

Digital Efficiency - Product is digitally-supported to optimize usage and eventually optimize customer asset
Extended Product Lifetime:
Lifetime extension of customer’s assets is made possible thanks to offering and the supporting services
End Of Life Disassembling Instructions:
9AKK108470A1389
Environmental Product Declaration - EPD:
9AKK108470A0921
Technical
Product Compatibility:
SCU100 & SCU200
Rated Primary Current (Ipn):
160 A
Communication Interface:
InSite bus(Flat cable)
Accuracy:
0.5% FS
Measuring Range:
0.1…160 A
Number of Inputs:
Primary 1
Sensor Type:
Solid-core (25 mm)
Electrical
Rated Operational Voltage:
690 V AC

1500 V DC
Frequency (f):
Rated Current 50 Hz
Power Consumption (@Pcons):
0.27 W
Material Compliance
RoHS Declaration:
9AKK108470A6924
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
RoHS Date:
20241024
REACH Declaration:
9AKK108467A9482
REACH Information:
False - does not contain substances > 0.1 mass percentage
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Business
Environmental
Ambient Air Temperature:
Operation -25 ... 70 °C
Environmental Information:
2CCC481001D0202
Dimensions
Product Net Width:
25.4 mm
Product Net Height:
26.5 mm
Product Net Depth / Length:
43 mm
Product Net Weight:
26 g
Bore Diameter:
15 mm
Engineering
EPLAN Data:
9AAC181184_EPLAN
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
130 mm
Package Level 1 Height:
75 mm
Package Level 1 Depth / Length:
230 mm
Package Level 1 Gross Weight:
83 g
Package Level 1 EAN:
7612271426705
Ordering
Minimum Order Quantity:
1 piece
E-Number (Finland):
6719067
E-Number (Norway):
8002509
Certificates and Declarations
Declaration:
CE
REACH
RoHS
Declaration of Conformity - CE:
2CCC005106D0201
EU Data Act Compliance Declaration:
Not applicable
Installation
Instructions and Manuals:
9AKK106930A6241
Popular Downloads
Data Sheet, Technical Information:
2CCC481003C0201
External Classifications and Standards
ETIM 8:
EC002048 - Current transformer
ETIM 9:
EC002048 - Current transformer
UNSPSC:
41111928
eClass:
V11.0 : 27210123
IDEA Granular Category Code (IGCC):
6160 >> Current sensors
Object Classification Code:
P
No downloads available
EPLAN Data CMS-200CA
6.3.0.53655