CMS-101CA
2CCA880108R0001
7612271426620
CMS-101CA Sensor
CMS-101CA 18 mm - Solid-Core Sensor - 40A
SCU100 & SCU200
690 V AC
1500 V DC
Rated Current 50 Hz
At Rated Load 0.27 W
InSite bus(Flat cable)
0.5% FS
0.1…40 A
Cable Mounting
Solid-core (18 mm)
Other
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20241024
False - does not contain substances > 0.1 mass percentage
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Business
Operation -25 ... 70 °C
17.4 mm
29 mm
41 mm
11 g
box 1 piece
130 mm
75 mm
230 mm
83 g
1 piece
6719059
8002507
EC002580 - Flow monitoring equipment
41111928
V11.0 : 27210123
6160 >> Current sensors
P